Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Flexible RG188 Coax Cable Single Shielded with White PTFE Jacket

SKU: RG188A/U
Pricing
QUANTITYPRICE
1-24$4.61
25-49$4.38
50-99$4.15
100-249$3.96
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Feet: 871
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Generic NameRG188
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePTFE
Velocity of Propagation70 %
Jacket Diameter0.11 in
Jacket MaterialPTFE
No. of Shields1
Attenuation at 1 Ghz.26 dB
Power, Max at 1 Ghz.160 Watts
Frequency, Max3 GHz
Max Operating Temperature250 deg C
Center Conductor TypeStranded
Inner Conductor, Number of Strands7
Coax TypeCoax
Description

Flexible RG188 Coax Cable Single Shielded with White PTFE Jacket

RG188 coaxial cable from Fairview Microwave is only one of many radio frequency coaxial cable types specifically stocked to be ready for same business day shipment. Fairview Microwave’s RG188A/U coaxial cable is manufactured in a flexible design and has a 50 Ohm impedance. This flexible 50 Ohm coaxial cable is constructed with a PTFE jacket of 0.11-inch diameter.

Fairview Microwave’s RG188A/U flexible coaxial cable with a PTFE jacket is rated for a 3 GHz maximum operating frequency. This 50 Ohm flexible coaxial cable is built with a shield count of 1. Our RF coaxial cable with a stranded conductor of silver-plated copper clad steel can withstand the maximum power of 160 Watts at 1 GHz. Our white-colored coaxial RF cable has a typical insertion loss/attenuation of 20 dB/100ft at frequency of 400 MHz respectively.

The RG188 coaxial cable with PTFE dielectric can operate at temperatures ranging from -55 to +250 degrees C. Additional specifications for this RG188A/U single shielded RF coaxial cable are on our downloadable PDF datasheet above. Our white-colored flexible RF cable with 50 Ohm impedance has 26 dB/100ft of attenuation at 1 GHz. This white colored high voltage coaxial cable has a 0.081-inch shield layer of silver plated copper braid. Our twinaxial cable has a maximum operating AC voltage of 1,200 Vrms.

RG188 RF cable is part of more than one million RF, microwave, and millimeter wave parts in stock at Fairview Microwave. This RG188 coaxial cable is ready to buy and can be shipped worldwide. Fairview Microwave also maintains a wide selection of other radio frequency coaxial cable types that ship the same business day from our warehouse in the United States, as with the rest of our other RF/microwave and millimeter wave components.