To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RG316-DS Flexible Coax Cable Tan FEP Jacket

SKU: RG316-DS-BULK
Pricing
QUANTITY (FEET)PRICE
1-24$6.59
25-49$6.26
50-99$5.93
100-249$5.67
250+Call
* All Prices are in US Dollars and do not include duties
* Quantity selected indicates total length of bulk cable(i.e.inputing 10 indicates a 10 foot section),Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.
Buy
 

bbb

Available Feet: 299
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Generic NameRG316-DS
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePTFE
Velocity of Propagation96.5 %
Jacket Diameter0.114 in
Jacket MaterialFEP
No. of Shields2
Attenuation at 1 Ghz.29 dB
Power, Max at 1 Ghz.120 Watts
RF Shielding85 dB
Frequency, Max3 GHz
Max Operating Temperature200 deg C
Center Conductor TypeStranded
Inner Conductor, Number of Strands7
Minimum Bend Radius, One Time0.59 in
Minimum Bend Radius, Repeated1.57 in
Coax TypeCoax
Description

RG316-DS Flexible Coax Cable Tan FEP Jacket

RG316-DS coax cable from Fairview is only one of a large number of radio frequency twinaxial and coaxial cable types specifically stocked to be ready for quick shipment. Fairview Microwave RG316-DS-BULK coax cable is manufactured in a flexible design and has a 50 Ohm impedance.This flexible 50 Ohm coax cable RG316-DS is constructed with a 0.114 inch diameter and FEP jacket.

RG316-DS RG316-DS-BULK flexible 50 Ohm coax cable with FEP jacket is rated for a 3 GHz maximum operating frequency. This 50 Ohm 0.114 inch diameter and flexible coax cable is built with a shield count of 2 and RF shielding of 85 dB.

Fairview Microwave RG316-DS coax is constructed with PTFE dielectric and a maximum operating temperature of 200 degrees C. RG316-DS coax cable specs for this wire properties can be found on its RF coax cable RG-316-DS datasheet PDF specifications above.

RG316-DS cable is part of more than one million RF, microwave and millimeter wave parts in stock at Fairview. This RG-316-DS coax cable is ready to buy and can be shipped worldwide. Fairview also maintains a wide selection of other radio frequency twinaxial and coaxial cable types that ship same-day from our warehouse as with the rest of our other RF/microwave and millimeter wave components.