RG316-DS Flexible Coax Cable Tan FEP Jacket
SKU: RG316-DS
Key Specifications
Key Specifications. |
Generic Name | RG316-DS |
Flex Type | Flexible |
Impedance | 50 Ohm |
Dielectric Type | PTFE |
Velocity of Propagation | 96.5 % |
Jacket Diameter | 0.114 in |
Jacket Material | FEP |
No. of Shields | 2 |
Attenuation at 1 Ghz. | 29 dB |
Power, Max at 1 Ghz. | 120 Watts |
RF Shielding | 85 dB |
Frequency, Max | 3 GHz |
Max Operating Temperature | 200 deg C |
Center Conductor Type | Stranded |
Inner Conductor, Number of Strands | 7 |
Minimum Bend Radius, One Time | 0.59 in |
Minimum Bend Radius, Repeated | 1.57 in |
Coax Type | Coax |
Description
RG316-DS Flexible Coax Cable Tan FEP Jacket
RG316-DS coax cable from Fairview is only one of a large number of radio frequency twinaxial and coaxial cable types specifically stocked to be ready for quick shipment. Fairview Microwave RG316-DS coax cable is manufactured in a flexible design and has a 50 Ohm impedance.This flexible 50 Ohm coax cable RG316-DS is constructed with a 0.114 inch diameter and FEP jacket.
RG316-DS flexible 50 Ohm coax cable with FEP jacket is rated for a 3 GHz maximum operating frequency. This 50 Ohm 0.114 inch diameter and flexible coax cable is built with a shield count of 2 and RF shielding of 85 dB.
Fairview Microwave RG316-DS coax is constructed with PTFE dielectric and a maximum operating temperature of 200 degrees C. RG316-DS coax cable specs for this wire properties can be found on its RF coax cable RG-316-DS datasheet PDF specifications above.
RG316-DS cable is part of more than one million RF, microwave and millimeter wave parts in stock at Fairview. This RG-316-DS coax cable is ready to buy and can be shipped worldwide. Fairview also maintains a wide selection of other radio frequency twinaxial and coaxial cable types that ship same-day from our warehouse as with the rest of our other RF/microwave and millimeter wave components.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.