RG316 Flexible Coax Cable FEP Jacket
SKU: RG316
Key Specifications
Key Specifications. |
Generic Name | RG316 |
Flex Type | Flexible |
Impedance | 50 Ohm |
Dielectric Type | PTFE |
Velocity of Propagation | 69 % |
Jacket Diameter | 0.102 in |
Jacket Material | FEP |
No. of Shields | 1 |
Attenuation at 1 Ghz. | 38 dB |
Frequency, Max | 3 GHz |
Max Operating Temperature | 200 deg C |
Center Conductor Type | Stranded |
Inner Conductor, Number of Strands | 7 |
Coax Type | Coax |
Description
RG316 Flexible Coax Cable FEP Jacket
RG316 coax cable from Fairview is only one of a large number of radio frequency twinaxial and coaxial cable types specifically stocked to be ready for quick shipment. Fairview Microwave RG316 coax cable is manufactured in a flexible design and has a 50 Ohm impedance.This flexible 50 Ohm coax cable RG316 is constructed with a 0.102 inch diameter and FEP jacket.
RG316 flexible 50 Ohm coax cable with FEP jacket is rated for a 3 GHz maximum operating frequency. This 50 Ohm 0.102 inch diameter and flexible coax cable is built with a shield count of 1.
Fairview Microwave RG316 coax is constructed with PTFE dielectric and a maximum operating temperature of 200 degrees C. RG316 coax cable specs for this wire properties can be found on its RF coax cable RG-316 datasheet PDF specifications above.
RG316 cable is part of more than one million RF, microwave and millimeter wave parts in stock at Fairview. This RG-316 coax cable is ready to buy and can be shipped worldwide. Fairview also maintains a wide selection of other radio frequency twinaxial and coaxial cable types that ship same-day from our warehouse as with the rest of our other RF/microwave and millimeter wave components.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.