Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Flexible RG400 Coax Cable Double Shielded with Tan FEP Jacket

SKU: RG400/U
Pricing
QUANTITYPRICE
1-24$12.99
25-49$12.34
50-99$11.69
100-249$11.17
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Feet: 509
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Generic NameRG400
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePTFE
Velocity of Propagation70 %
Jacket Diameter0.195 in
Jacket MaterialFEP
No. of Shields2
Attenuation at 1 Ghz.14.7 dB
Power, Max at 1 Ghz.600 Watts
Frequency, Max12.4 GHz
Max Operating Temperature200 deg C
Center Conductor TypeStranded
Inner Conductor, Number of Strands19
Minimum Bend Radius, Repeated1 in
Coax TypeCoax
Description

Flexible RG400 Coax Cable Double Shielded with Tan FEP Jacket

RG400 coaxial cable from Fairview Microwave is only one of many radio frequency coaxial cable types specifically stocked to be ready for same business day shipment. Fairview Microwave’s RG400/U coaxial cable is manufactured in a flexible design and has a 50 Ohm impedance. This flexible 50 Ohm coaxial cable is constructed with a FEP jacket of 0.195-inch diameter.

Fairview Microwave’s RG400/U flexible coaxial cable with a FEP jacket is rated for a 12.4 GHz maximum operating frequency. This 50 Ohm flexible coaxial cable is built with a shield count of 2. Our RF coaxial cable with a stranded conductor of silver-plated copper can withstand the maximum power of 600 Watts at 1 GHz. Our tan-colored coaxial RF cable has a typical insertion loss/attenuation of 9, 14.7, 26.9, 36.1 and 57.9 dB/100ft at frequency of 400 MHz, 1 GHz, 3 GHz, 5 GHz and 11 GHz respectively.

The RG400 coaxial cable with PTFE dielectric can operate at temperatures ranging from -55 to +200 degrees C. Additional specifications for this RG400/U double-shielded RF coaxial cable are on our downloadable PDF datasheet above. Our tan-colored flexible RF cable with 50 Ohm impedance has 14.7 dB/100ft of attenuation at 1 GHz. Our twinaxial cable has a maximum operating AC voltage of 1,900 Vrms. This RF cable has a repeat minimum bend radius of 1 inch.

RG400 RF cable is part of more than one million RF, microwave, and millimeter wave parts in stock at Fairview Microwave. This RG400 coaxial cable is ready to buy and can be shipped worldwide. Fairview Microwave also maintains a wide selection of other radio frequency coaxial cable types that ship the same business day from our warehouse in the United States, as with the rest of our other RF/microwave and millimeter wave components.