To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SHV T Adapter Female (Jack)- Male(Plug)- Female (Jack), Nickel Plated Brass Body, 1.2 VSWR

SKU: SM3858
Pricing
QUANTITYPRICE
1-9$183.99
10-24$176.63
25-99$169.27
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 6
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 1SHV
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2SHV
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Connector Series 3SHV
Connector Gender 3Jack
Frequency, MinDC
Frequency, Max300 MHz
Adapter Body StyleTee
Connector Mount Method 1None
Connector Body Material 1Brass
Connector Body Plating 1Nickel
Connector Mount Method 2None
Connector Body Material 2Brass
Connector Body Plating 2Nickel
Description

SHV T Adapter Female (Jack)- Male(Plug)- Female (Jack), Nickel Plated Brass Body, 1.2 VSWR

SHV adapter SM3858 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our SHV to SHV adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm SHV adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.2:1.

SHV to SHV adapter is constructed with jack gender on side 1 and plug on side 2. SM3858 SHV jack to SHV plug coaxial adapter from Fairview is a tee body style. This tee SHV adapter is also known as a SHV T connector.

Fairview jack SHV to plug SHV adapter is part of over one million RF, microwave and millimeter wave components in stock. Our tee SHV adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build SHV coaxial cables that ship quickly from our facility for all your RF adapter component needs.