Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA 90 Degree Hybrid Coupler From 2 GHz to 18 GHz Rated To 50 Watts

SKU: SH7223
Pricing
QUANTITYPRICE
1-4$1,470.00
5-9$1,411.20
10-24$1,352.40
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 3
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SH7223
Datasheet
SH7223
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector SeriesSMA
Connector GenderFemale
DesignHybrid
Minimum Frequency2 GHz
Maximum Frequency18 GHz
Maximum Input Power50 Watt
Coupling Value3 dB
Description

SMA 90 Degree Hybrid Coupler From 2 GHz to 18 GHz Rated To 50 Watts

This RF hybrid coupler from Fairview Microwave is just part of a wide selection of coaxial coupler products supplied for laboratory test and measurement, defense / military, antenna and other signal related uses. Our RF hybrid coupler is manufactured with SMA ports that have a gender of female. Fairview SMA hybrid coupler part # SH7223 is constructed in a 90 degree design.

The 90 degree hybrid coupler from Fairview Microwave is rated for a 2 GHz minimum frequency and a 18 GHz maximum frequency. Our SMA 90 degree is designed with a 3 dB coupling value and a 0 dB coupler directivity. This SMA 90 degree is rated for a 0 dB maximum insertion loss and a 50 Watts maximum input power.

Fairview is where to buy a 90 degree hybrid coupler with SMA ports that is rated for a 0 dB maximum insertion loss and a 1.6 maximum VSWR. More female SMA 90 degree hybrid coupler specs for this radio frequency component can be found on its hybrid PDF specifications datasheet above. SH7223 3 dB SMA hybrid coupler is just one of over a million RF, microwave and millimeter wave components supplied by Fairview and this component can be bought and then shipped worldwide the same-day as with Fairview’s other in-stock RF parts.