To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Analog Phase Shifter, 4 GHz to 8 GHz, 360 degree Phase Range, 0V to +10V Control Voltage, Max Pin +27 dBm, SMA

SKU: FM82P2003
Pricing
QUANTITYPRICE
1-4$2,893.00
5-9$2,777.28
10-24$2,661.56
25-99$2,545.84
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector In SeriesSMA
Connector In GenderFemale
Connector In Impedance50 Ohm
Connector Out SeriesSMA
Connector Out GenderFemale
Maximum VSWR2.5:1
Maximum Insertion Loss6 dB
Maximum Power27 Watts
Description

Analog Phase Shifter, 4 GHz to 8 GHz, 360 degree Phase Range, 0V to +10V Control Voltage, Max Pin +27 dBm, SMA

The coaxial RF analog phase shifter FM82P2003 is just one of a large number of radio frequency components specifically stocked to be ready for quick shipment. Fairview Microwave’s RF analog phase shifter is manufactured with SMA female connectors and has an impedance of 50 Ohms. This analog phase shifter is rated for a minimum frequency of 4 GHz and a maximum frequency of 8 GHz.

Fairview Microwave’s 5 mA typical current analog phase shifter has a maximum input power of 27 Watts (CW). The RF specs for this Fairview Microwave phase shifting component can be found on its radio frequency phase shifter PDF specifications above.

The FM82P2003 analog phase shifter available from Fairview Microwave has a gold-plated aluminum housing and measures 0.787 inches in length and 0.374 inches in height. This 50 Ohms analog phase shifter offers a maximum insertion loss of 6 dB and 8 degrees phase flatness. Our analog phase shifter operates at a temperature ranging from -40 to 85 deg C. The RF analog phase shifter is rated for a maximum VSWR of 2.5:1.

Fairview Microwave’s analog phase shifter is one radio frequency component of more than one million microwave and millimeter wave RF parts in stock. Fairview Microwave is where to buy an analog phase shifter for quick service and easy worldwide shipment. We also stock a wide selection of other radio frequency phase shifting products that ship the same business day from our warehouse in the United States, as with the rest of our other RF/microwave and millimeter wave components.