Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Male (Plug) Connector Solder Cup Terminal 2 Hole Flange (Panel Mount), Solder

SKU: FMC01059
Pricing
QUANTITYPRICE
1-24$15.39
25-49$14.62
50-99$13.85
100-249$13.24
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 96
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMC01059
Datasheet
FMC01059
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount Method2 Hole Flange
Minimum FrequencyDC
Maximum Frequency18 GHz
Termination TypeTerminal
Interface Type 1Solder Cup
Description

SMA Male (Plug) Connector Solder Cup Terminal 2 Hole Flange (Panel Mount), Solder

FMC01059 SMA male 2 hole flange terminal connector from Fairview Microwave has an interface type of solder cup and a 50 Ohm impedance. This SMA male 2 hole flange connector uses shield attachment of solder attachment for the contact. Our male SMA terminal connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.

SMA male 2 hole flange terminal RF connector has a ptfe dielectric type and a VSWR of 1.23:1. This Fairview Microwave SMA terminal connector has a brass body with gold plating. Our FMC01059 SMA connector uses brass contact and a gold plating material. This SMA male 2 hole flange terminal RF connector is RoHS compliant, you can find this SMA male 2 hole flange terminal connector datasheet specifications above.

Fairview Microwave male SMA 2 hole flange connector purchases will ship the same day. Our 2 hole flange SMA male solder cup connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMA cable connector assemblies that will ship quickly from our location.