Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Right Angle SMA Male (Plug) Connector For RG58, RG303, RG141, LMR-195, LMR-195-FR, 0.195 inch Cable, Crimp/Solder

SKU: SC6057
Pricing
QUANTITYPRICE
1-24$22.19
25-49$21.08
50-99$19.97
100-249$19.08
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 779
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency12.4 GHz
Termination TypeCoax
Interface Type 1RG58
Interface Type 2RG303
Interface Type 3RG141
Interface Type 4LMR-195
Interface Type 5LMR-195-FR
Interface Type 60.195 inch
Description

Right Angle SMA Male (Plug) Connector For RG58, RG303, RG141, LMR-195, LMR-195-FR, 0.195 inch Cable, Crimp/Solder

SC6057 RA SMA male coaxial connector from Fairview Microwave has an interface type of RG58, RG303, RG141, LMR-195, LMR-195-FR, 0.195 inch and a 50 Ohm impedance. This SMA male connector uses shield attachment of crimp/solder attachment for the contact. Our male SMA right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.

Right angle SMA male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.4:1. This Fairview Microwave SMA coaxial connector has a brass body with gold plating. Our SC6057 SMA RA connector uses brass contact and a gold plating material. This SMA male right angle coaxial RF connector is RoHS compliant, you can find this SMA male right angle coaxial connector datasheet specifications above.

Fairview Microwave RA male SMA connector purchases will ship the same day. Our SMA right angle male RG58 / RG303 / RG141 / LMR-195 / LMR-195-FR / 0.195 inch connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMA cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.