SMA Mixer From With an IF Range From 800 MHz to 2.5 GHz And LO Power of +7 dBm
SKU: SFM0825
Key Specifications
Key Specifications. |
RF Connector Series | SMA |
RF Connector Gender | Female |
LO Connector Series | SMA |
LO Connector Gender | Female |
IF Connector Series | SMA |
IF Connector Gender | Female |
RF Minimum Frequency | 800 MHz |
RF Maximum Frequency | 2.5 GHz |
LO Minimum Frequency | 800 MHz |
LO Maximum Frequency | 2.5 GHz |
IF Minimum Frequency | DC |
IF Maximum Frequency | 400 MHz |
Description
SMA Mixer From With an IF Range From 800 MHz to 2.5 GHz And LO Power of +7 dBm
RF mixer part number SFM0825 is one product of a selection of coaxial radio frequency mixer components supplied by Fairview Microwave and is . This coaxial RF mixer design is built with SMA connectors that are female gender. This SMA mixer is manufactured with a impedance and has a RF to LO isolation of 20 dB.
Fairview Microwave radio frequency mixer was designed for a RF frequency range of 800 MHz for the minimum and 2.5 GHz for the maximum. mixer part number SFM0825 has a LO frequency range minimum of 800 MHz and a LO Frequency maximum of 2.5 GHz. This frequency mixer has an IF frequency minimum of DC and 400 MHz for a maximum. Additional coaxial RF mixer design specs for this radio frequency component can be found on its mixer PDF specifications datasheet above.
This is where to buy a connectorized RF mixer with SMA connectors operating from 800 MHz to 2.5 GHz. Fairview also stocks a very large selection of other RF parts that will ship the same day from our location. Radio frequency microwave and millimeter wave mixer components and other Fairview supplied RF parts are in stock and ship same-day from our warehouse inventory.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.