Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMB Male to SMA Male Cable RG-316 Coax

SKU: SCB15236
Cable length
DISCONTINUED PRODUCT
Replaced By: FMC0216315
Key Specifications
Key Specifications.
Connector Series 1SMB
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG-316
RF Cable TypeRG-316
RF Cable Impedance50
Description

SMB Male to SMA Male Cable RG-316 Coax

RF cable assembly part number SCB15236 SMB male to SMA male cable RG-316 coax from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. SMB male to SMA male cable RG-316 coax, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with SMB cable connection on one end and a SMA cable connection on the other end. Our SMB cable assembly has a male gender on end one and male on end two. SMB cable SCB15236 is built in a male to male coaxial assembly design and will ship quickly after the purchase.

Fairview SMB male to SMA male cable assembly SCB15236 is built with INVALID ALIAS LOOKUP FOR *RG-316* coax and it is a flexible design. Our SMB cable assembly is manufactured with 50 Ohm SMB to 50 Ohm SMA cable connectors and has a 50 Ohm impedance for the cable. RF specs for this SMB male to SMA male cable can be found on its specifications datasheet PDF above. Keep in mind that SCB15236 can also be used as a SMA male to SMB male cable because the assembly operates in both directions.

SMB male to SMA male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality SMB to SMA cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of SMB cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.