To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMC Jack (Female) PCB Connector Surface Mount, Solder

SKU: FMCN1376
Pricing
QUANTITYPRICE
1-24$7.69
25-49$7.31
50-99$6.92
100-249$6.61
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 12
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMC
Connector GenderJack
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency10 GHz
Termination TypePCB
Interface Type 1Surface Mount
Description

SMC Jack (Female) PCB Connector Surface Mount, Solder

FMCN1376 SMC jack PCB connector from Fairview Microwave has an interface type of surface mount and a 50 Ohm impedance. This SMC jack connector uses shield attachment of solder attachment for the contact. Our jack SMC PCB connector provides a minimum frequency of DC and a maximum frequency of 10 GHz.

SMC jack PCB RF connector has a ptfe dielectric type and a VSWR of . This Fairview Microwave SMC PCB connector has a brass body with gold over nickel plating. Our FMCN1376 SMC connector uses brass contact and a gold over nickel plating material. you can find this SMC jack PCB connector datasheet specifications above.

Fairview Microwave jack SMC connector purchases will ship the same day. Our SMC jack surface mount connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMC cable connector assemblies that will ship quickly from our location.