Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

75 Ohm SMC Plug (Male) Connector for RG179, RG187 Cable, Crimp/Solder

SKU: FMCN1559
Pricing
QUANTITYPRICE
1-24$13.99
25-49$13.29
50-99$12.59
100-249$12.03
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 8
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMC
Connector GenderPlug
Impedance75 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency1 GHz
Termination TypeCoax
Interface Type 1RG179
Interface Type 2RG187
Description

75 Ohm SMC Plug (Male) Connector for RG179, RG187 Cable, Crimp/Solder

FMCN1559 SMC plug coaxial connector from Fairview Microwave has an interface type of RG179, RG187 and a 75 Ohm impedance. This SMC plug connector uses shield attachment of crimp/solder attachment for the contact. Our plug SMC coaxial connector provides a minimum frequency of DC and a maximum frequency of 1 GHz.

SMC plug coaxial RF connector has a ptfe dielectric type and a VSWR of 1.3:1. This Fairview Microwave SMC coaxial connector has a brass body with nickel plating. Our FMCN1559 SMC connector uses beryllium copper contact and a nickel plating material. This SMC plug coaxial RF connector is RoHS compliant, you can find this SMC plug coaxial connector datasheet specifications above.

Fairview Microwave plug SMC connector purchases will ship the same day. Our SMC plug RG179 / RG187 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMC cable connector assemblies that will ship quickly from our location.