Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Right Angle SMC Plug (Male) PCB Connector Thru Hole, .200 inch x .067 inch Hole Spacing, Solder

SKU: FMCN1558
Pricing
QUANTITYPRICE
1-24$21.38
25-49$20.31
50-99$19.24
100-249$18.39
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 22
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMC
Connector GenderPlug
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodSolder
Mount MethodNone
Termination TypePCB
Interface Type 1Thru Hole
Description

Right Angle SMC Plug (Male) PCB Connector Thru Hole, .200 inch x .067 inch Hole Spacing, Solder

FMCN1558 RA SMC plug PCB connector from Fairview Microwave has an interface type of thru hole and a 50 Ohm impedance. This SMC plug connector uses shield attachment of solder attachment for the contact. Our plug SMC right angle PCB connector provides a minimum frequency of Error and a maximum frequency of Error.

Right angle SMC plug PCB RF connector has a ptfe dielectric type and a VSWR of . This Fairview Microwave SMC PCB connector has a brass body with gold plating. Our FMCN1558 SMC RA connector uses gold plating material. This SMC plug right angle PCB RF connector is RoHS compliant, you can find this SMC plug right angle PCB connector datasheet specifications above.

Fairview Microwave RA plug SMC connector purchases will ship the same day. Our SMC right angle plug thru hole connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMC cable connector assemblies that will ship quickly from our location.