Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RF PCB Connector, SMP Male Full Detent Connector Solder Attachment Edge Launch PCB

SKU: FMCN44263
Pricing
QUANTITYPRICE
1-9$47.84
10-24$45.93
25-99$44.01
100-249$42.10
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 6
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMP
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency40 GHz
Termination TypePCB
Interface Type 1Edge Launch
Description

RF PCB Connector, SMP Male Full Detent Connector Solder Attachment Edge Launch PCB

FMCN44263 SMP male PCB full detent connector has an interface type of SMP male which is compatible with edge launch cables and a 50 Ohm impedance. Fairview Microwave's SMP male connector uses solder as an attachment method. Our male SMP PCB connector operates at a minimum frequency of DC and a maximum frequency of 40 GHz. Our high-quality radio frequency co-axial connector is used for general purpose test and printed circuit board applications. This SMP male RF connector is stocked to be readily available for same business day shipment.

The Fairview Microwave SMP male PCB full detent connector has a PTFE dielectric type. Fairview Microwave's SMP PCB connector has a beryllium copper body with gold plating. Our FMCN44263 connector uses beryllium copper contact. This push-on RF connector can operate at temperatures ranging from -55 to +155 degrees C. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings.

Our high-quality FMCN44263 connector features a MIL-G-45204 body plating specification. This SMP connector has a gold inner contact plating.

This Fairview Microwave male SMP connector will ship the same business day as purchased. Our SMP male connector is part of our RF, microwave and millimeter wave components in stock for worldwide shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.