Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMP Male (Plug) Full Detent PCB Connector Surface Mount, Solder

SKU: SC5342
Pricing
QUANTITYPRICE
1-24$43.79
25-49$41.60
50-99$39.41
100-249$37.66
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 432
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SC5342
Datasheet
SC5342
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMP
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency18 GHz
Termination TypePCB
Interface Type 1Surface Mount
Description

SMP Male (Plug) Full Detent PCB Connector Surface Mount, Solder

SC5342 SMP male PCB full detent connector from Fairview Microwave has an interface type of surface mount and a 50 Ohm impedance. This SMP male connector uses shield attachment of solder attachment for the contact. Our male SMP PCB connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.

SMP male PCB full detent RF connector has a torlon dielectric type and a VSWR of 1.25:1. This Fairview Microwave SMP PCB connector has a beryllium copper body with gold plating. Our SC5342 SMP connector uses beryllium copper contact and a gold plating material. This SMP male PCB full detent RF connector is RoHS compliant, you can find this SMP male PCB full detent connector datasheet specifications above.

Fairview Microwave male SMP connector purchases will ship the same day. Our SMP male surface mount connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMP cable connector assemblies that will ship quickly from our location.