SPP-250-LLPL Low Loss Corrugated Coax Cable Blue FEP Jacket Superflexible
SKU: SPP-250-LLPL
Key Specifications
Key Specifications. |
Generic Name | SPP-250-LLPL |
Flex Type | Corrugated |
Impedance | 50 Ohm |
Dielectric Type | PTFE |
Velocity of Propagation | 76 % |
Jacket Diameter | 0.28 in |
Jacket Material | FEP |
No. of Shields | 1 |
Attenuation at 1 Ghz. | 5.5 dB |
Power, Max at 1 Ghz. | 650 Watts |
Passive Intermodulation | -160 dBc |
RF Shielding | 100 dB |
Frequency, Max | 5.8 GHz |
Max Operating Temperature | 200 deg C |
Center Conductor Type | Solid |
Inner Conductor, Number of Strands | 1 |
Minimum Bend Radius, One Time | 1.25 in |
Coax Type | Coax |
Description
SPP-250-LLPL Low Loss Corrugated Coax Cable Blue FEP Jacket Superflexible
SPP-250-LLPL coax cable from Fairview is only one of a large number of radio frequency twinaxial and coaxial cable types specifically stocked to be ready for quick shipment. Fairview Microwave SPP-250-LLPL coax cable is manufactured in a corrugated design and has a 50 Ohm impedance.This low loss corrugated 50 Ohm coax cable SPP-250-LLPL is constructed with a 0.28 inch diameter and FEP jacket.
SPP-250-LLPL corrugated 50 Ohm coax cable with FEP jacket is rated for a 5.8 GHz maximum operating frequency. This 50 Ohm 0.28 inch diameter and low loss corrugated coax cable is built with a shield count of 1 and RF shielding of 100 dB.
Fairview Microwave SPP-250-LLPL coax is constructed with PTFE dielectric and a maximum operating temperature of 200 degrees C. SPP-250-LLPL coax cable specs for this wire properties can be found on its RF coax cable SPP-250-LLPL datasheet PDF specifications above.
SPP-250-LLPL cable is part of more than one million RF, microwave and millimeter wave parts in stock at Fairview. This low loss SPP-250-LLPL coax cable is ready to buy and can be shipped worldwide. Fairview also maintains a wide selection of other radio frequency twinaxial and coaxial cable types that ship same-day from our warehouse as with the rest of our other RF/microwave and millimeter wave components.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.