To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

New 1.00mm Ultra-Broadband Passive Coaxial Components

We offer a versatile series of in-stock, 1.00mm passive coaxial components for a wide variety of applications, including research and development, data transmission, test and measurement, satellite communications and more!

Ensure minimal signal interaction while providing low insertion loss, and excellent return loss characteristics

Availability

In-stock and ready to ship same-day with no minimum order quantities

Rugged Designs

Small, compact and Metrology Grade components stand up to years of use

Robust Portfolio

One of the deepest and broadest offerings of 1.00mm passive coaxial components around the world

Features

Wider Coverage Options

From DC to 110 GHz

Greater Port Isolation Options

30 dB (between DC port and RF port)

High Performance Designs

Minimal signal interaction with low insertion loss and good return loss characteristics

High Operational Temperature

Ranging from -55°C to +105°C