To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Heavy Duty Spring Vehicle RF/Microwave Antennas

Fairview Microwave's inventory of heavy-duty spring vehicle antennas for RF/microwave applications provides car, truck and other drivers with an array of options that are purpose-built to enable consistent connectivity in challenging on and off-road environments. These antennas offer clear and dependable communication with dispatchers and other drivers on the road for high-performance in even the most demanding situations.

Uninterrupted and Dependable Communication in The Most Challenging Conditions

Check Mark

Availability

Heavy duty spring vehicle antennas in-stock and ready to ship same-day with no minimum order quantities

Check Mark

Heavy Duty Spring Base

Engineered to absorb shock and minimize damage from impact or vibration caused by rough terrain, bumpy roads or other challenging conditions

Check Mark

Rugged Designs

Constructed with rugged materials, including high-strength ABS, durable fiberglass and corrosion-resistant stainless steel

Heavy Duty Spring Vehicle RF/Microwave Antennas Features

Variety of Spring Diameter

Cont5mm, 5.5mm, and 8mm spring diameter options provide compatibility with a wide variety of vehicles and communication devices

Wider Coverage

Antennas available in 477 and 698-2700 MHz

Range of Compatibility

NMO (New Motorola) mount options ensure optimal installation and compatibility with a broad range of vehicles

Connector Options

A diverse selection of connector options, including UHF, FME, NMO and SMA allows customization to suit a wide range of radios and communication devices

View all our legacy RF Antennas