Waveguide Mixers, Detectors and Couplers
Fairview Microwave offers an innovative series of in-stock, waveguide mixers, waveguide detectors and waveguide couplers to address a variety of applications including test and measurement, 5G, 6G, research and development, electronic warfare and more!
![Check Mark](/Images/Topic/ie-lp-checkmark.png)
Availability
In-stock and ready to ship same-day with no minimum order quantities
![Check Mark](/Images/Topic/ie-lp-checkmark.png)
Resilient Designs
Rugged and compact MIL grade gold plated aluminum package designs
![Check Mark](/Images/Topic/ie-lp-checkmark.png)
Quality and Performance
Fairview Microwave is an ISO 9001:2015 certified facility
Waveguide Mixers, Detectors and Couplers Features
![](https://www.fairviewmicrowave.com/Images/Topic/FM_Waveguide-Mixers-_765x565-PH_032023.png)
Waveguide Mixers
- Low conversion loss ranges from 8 dB to 12 dB with +13 dBm LO drive
- Waveguide mixers cover 26.5 GHz to 110 GHz
- LO-RF Isolation at 28 dB typical
![](https://www.fairviewmicrowave.com/Images/Topic/FM_Waveguide-Detectors_765x565-PH_032023.png)
Waveguide Detectors
- Video Sensitivity ranging from 750 mV/mW to 1500 mV/mW
- Wide Dynamic Range of -55 dBm to +10 dBm with maximum input power of +17 dBm
- Waveguide detectors cover 26.5 GHz to 110 GHz
![](https://www.fairviewmicrowave.com/Images/Topic/FM_Waveguide-Couplers_765x565-PH_032023.png)
Waveguide Couplers
- Coupling values from 20 to 50dB
- Variety of Waveguide sizes from WR-28 to WR-229
- Connectorized and integrated designs with SMA, N-type and 2.92mm female connectors
Featured Waveguide Mixers, Waveguide Detectors and Waveguide Couplers
View all our legacy Waveguide mixers detectors, and couplers