To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

New! Programmable Attenuators

We offer a variety of in-stock, Programmable Attenuators engineered for highly reliable performance in electronic warfare and electronic countermeasure applications

Reduce signal power without degrading its integrity

Programming Options

TTL, USB or relay-controlled options

Superior Performance

Switching speed of 0.35 microseconds and +/- 0.7 dB attenuation accuracy

Flexibility and Control

Produce different values of RF signal attenuation on demand

Features

Broadband Coverage

Broadband RF, microwave and mm-wave frequencies ranging from DC to 40 GHz

Extensive Range

Attenuation ranges from 31 dB to 95 dB with 0.5 dB and 1 dB step sizes

Rugged Design

Compact and rugged MIL-Grade coaxial packages with an operational temperature range from -40oC to +85oC

Connector Options

2.92mm female, N-Type and SMA connector options

View all our legacy Programmable Attenuators