To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

New! Temperature Compensated Amplifiers

We offer a wide variety of in-stock, Temperature Compensated Amplifiers designed for test and measurement and precision performance applications.

Maintain linearity and gain at different temperatures

Wide Coverage

Covering broadband and ultra-broadband frequencies ranging from 0.5 GHz to 40 GHz

Rugged Designs

Passed MIL-STD-202F environmental test conditions for altitude, vibration, humidity and shock

Availability

Available for same day shipping with no minimum order quantities

Features

Broad Operating Temperature Range

-55 °C to +85 °C

Adjustable Gain

Pin diode attenuation circuitry adjusts gain levels as the device is exposed to temperature variations

High Power Output

1.0 dB compression power levels range from 15 to 20 dBm

Wide Voltage Range

From +12Vdc to +15Vdc

View all our legacy RF Amplifiers