To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

New! VHF / UHF Collinear Antennas, Exposed Dipoles, and Dipole Arrays

We offer an innovative lineup of in-stock, VHF / UHF Antennas including Collinear, Yagi, Exposed Dipoles, and Dipole Arrays, for a variety of applications, including military communications, trunking, Land Mobile Radio (LMR), public safety, and amateur radio.

New VHF / UHF Exposed Dipole Arrays covering between 135 MHz and 512 MHz

Availability

In-stock and available for same-day shipping

All-Weather Designs

Designed for reliable performance in all environmental conditions

Effortless Installations

Internalized cabling and fixed dipole-mast spacing

Features

Deployment Options

Fixed or adjustable dipole configurations with multiple gain options

Surge Protection

All components are DC grounded

High Power Handling

200 W and above

Efficient Transportation

Individual folded or straight dipoles allow for lower shipping costs and less real estate

View all our legacy RF Antennas