To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

VITA 67 Multi Port Connector Blocks

Fairview Microwave offers a comprehensive selection of in-stock VITA 67 multi port connector blocks designed to meet the most rigorous requirements. With superior performance and rugged construction, these connectors are the ideal solution for connecting multiple antennas, transmitters, or receivers in even the most demanding environments.

Deliver High-Density RF Connections in Challenging Environments, While Simultaneously Minimizing Space Requirements, Weight, and Expenses

Check Mark

Availability

VITA 67 multi port connector blocks in-stock and ready to ship same-day with no minimum order quantities.

Check Mark

Easy Assembly

Distinct SV connector retention mechanism enables effortless assembly and disassembly of the daughter card module, surpassing similar designs in convenience.

Check Mark

Compatibility

Smaller diameter coaxial cables, providing outstanding RF performance in all mating conditions

VITA 67 Multi Port Connector Blocks Features

Reliability

By utilizing established and reliable SMPM interfaces, our connector blocks provide substantial advantages in compatibility, reliability, and cost-effectiveness.

Flexibility

The connector blocks endure numerous flexures directly behind the connectors without weakening or deteriorating.

Rugged Designs

ContConstructed with an IP67 rating and superior shock and vibration resistance, our VITA 67 multi port connector blocks ensure consistent operation in even the harshest environments.ent

Convenience

The VITA 67 multi port connector blocks do not require any special adapters, streamlining the system and enhancing its performance and reliability.