To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

New Waveguide Standard Gain Horn Antennas

We offer a broad portfolio of in-stock, standard gain horn (SGH) waveguide antennas with either waveguide or coax connectivity that offer increased precision in wireless test and measurement.

Operate Over a Broad Range of Frequencies

Availability

In-stock and ready to ship same-day

Greater Coverage

Covering frequencies from 1.7 GHz to 40 GHz

Rugged Design

Engineered from high-grade aluminum with corrosion resistant powder coating

Features

Multiple Gain Options

Gain options of 10, 15, and 20 dBi

Low VSWR

Less than 1.3 VSWR

Variety of Waveguide Sizes

Standard sizes from WR-28 down to WR-430

Optional Coax Connectors

Type N, SMA, 2.92mm in Male, Female and Side Launch or End Launch

View all our legacy Waveguide Horns With Coaxial Adapters