Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

TNC Female (Jack) Connector Stub Terminal 4 Hole Flange (Panel Mount), Solder, Nickel Plated Brass Body, Length 1.305 In

SKU: SC4241
Pricing
QUANTITYPRICE
1-24$39.79
25-49$37.80
50-99$35.81
100-249$34.22
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: Call for Availability
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesTNC
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount Method4 Hole Flange
Minimum FrequencyDC
Maximum Frequency11 GHz
Termination TypeTerminal
Interface Type 1Stub
Description

TNC Female (Jack) Connector Stub Terminal 4 Hole Flange (Panel Mount), Solder, Nickel Plated Brass Body, Length 1.305 In

SC4241 TNC female 4 hole flange terminal connector from Fairview Microwave has an interface type of stub and a 50 Ohm impedance. This TNC female 4 hole flange connector uses shield attachment of solder attachment for the contact. Our female TNC terminal connector provides a minimum frequency of DC and a maximum frequency of 11 GHz.

TNC female 4 hole flange terminal RF connector has a ptfe dielectric type and a VSWR of 1.25:1. Our SC4241 TNC connector uses beryllium copper contact. This TNC female 4 hole flange terminal RF connector is RoHS compliant, you can find this TNC female 4 hole flange terminal connector datasheet specifications above.

Fairview Microwave female TNC 4 hole flange connector purchases will ship the same day. Our 4 hole flange TNC female stub connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom TNC cable connector assemblies that will ship quickly from our location.