Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

TNC Male (Plug) Connector For LMR-100A-PVC Cable, Crimp/Solder

SKU: TC-100-TM
DISCONTINUED PRODUCT
Search for alternative
Cables.
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesTNC
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Termination TypeCoax
Interface Type 1LMR-100A-PVC
Description

TNC Male (Plug) Connector For LMR-100A-PVC Cable, Crimp/Solder

TC-100-TM TNC male coaxial connector from Fairview Microwave has an interface type of LMR-100A-PVC and a 50 Ohm impedance. This TNC male connector uses shield attachment of crimp/solder attachment for the contact. Our male TNC coaxial connector provides a minimum frequency of Error and a maximum frequency of Error.

TNC male coaxial RF connector has a teflon dielectric type and a VSWR of . This Fairview Microwave TNC coaxial connector has a brass body with silver plating. Our TC-100-TM TNC connector uses beryllium copper contact and a silver plating material. This TNC male coaxial RF connector is RoHS compliant, you can find this TNC male coaxial connector datasheet specifications above.

Fairview Microwave male TNC connector purchases will ship the same day. Our TNC male LMR-100A-PVC connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom TNC cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.