Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

TNC Male (Plug) Connector For LMR-240 Cable, Crimp/Non-Solder Contact

SKU: EZ-240-TM-X
Pricing
Price: $15.39 
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 741
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
EZ-240-TM-X
Datasheet
EZ-240-TM-X
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesTNC
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Non-Solder Contact
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypeCoax
Interface Type 1LMR-240
Description

TNC Male (Plug) Connector For LMR-240 Cable, Crimp/Non-Solder Contact

EZ-240-TM-X TNC male coaxial connector from Fairview Microwave has an interface type of LMR-240 and a 50 Ohm impedance. This TNC male connector uses shield attachment of crimp/non-solder contact attachment for the contact. Our male TNC coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

TNC male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave TNC coaxial connector has a brass body with tri-metal plating. Our EZ-240-TM-X TNC connector uses phosphor bronze contact and a tri-metal plating material. This TNC male coaxial RF connector is RoHS compliant, you can find this TNC male coaxial connector datasheet specifications above.

Fairview Microwave male TNC connector purchases will ship the same day. Our TNC male LMR-240 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom TNC cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.