TNC Male (Plug) Connector for LMR-400 Cable, Crimp/Solder
SKU: TC-400-TM-X
Pricing
Price: $13.99
* All Prices are in US Dollars and do not include duties
Available Quantity: 65
Same-Day Shipping
Order in the next Key Specifications
Key Specifications. |
Polarity | Standard |
Connector Series | TNC |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Crimp/Solder |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 6 GHz |
Termination Type | Coax |
Interface Type 1 | LMR-400 |
Description
TNC Male (Plug) Connector for LMR-400 Cable, Crimp/Solder
TC-400-TM-X TNC male coaxial connector from Fairview Microwave has an interface type of LMR-400 and a 50 Ohm impedance. This TNC male connector uses shield attachment of crimp/solder attachment for the contact. Our male TNC coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.
This Fairview Microwave TNC coaxial connector has a brass body with tri-metal plating. Our TC-400-TM-X TNC connector uses brass contact and a tri-metal plating material. This TNC male coaxial RF connector is RoHS compliant, you can find this TNC male coaxial connector datasheet specifications above.
Fairview Microwave male TNC connector purchases will ship the same day. Our TNC male LMR-400 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom TNC cable connector assemblies that will ship quickly from our location.
* LMR™ is a trademark of Times Microwave Systems.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.