Fairview Microwave's RF Power Dividers (also known as RF power tappers or coaxial splitters) are available in both 50 Ohm or 75 Ohm impedance designs. 50 Ohm power dividers / coaxial splitters from Fairview Microwave come in 2 Way, 3 Way, 4 Way, 6 Way, 8 Way or 12 Way output port configurations. 75 Ohm power dividers / splitters come in 2 Way, 4 Way or 8 Way port designs.
**Note: All of our calculators allow SI prefix input. For example, if you wish to input "25000000", just type "25M" instead. See the quick-reference table below for all compatible SI prefixes.