Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-112 Waveguide Section 12 Inch Length Straight Using UG-51/U Flange With a 7.05 GHz to 10 GHz Frequency Range in Commercial Grade

SKU: SMF112S-12
Pricing
QUANTITYPRICE
1-9$154.29
10-24$148.12
25-99$141.95
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 4
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Waveguide Size 1WR-112
Flange Size 1UG-51/U
Waveguide Size 2WR-112
Flange Size 2UG-51/U
Length12 inches
Frequency, Min7.05 GHz
Frequency, Max10 GHz
Description

WR-112 Waveguide Section 12 Inch Length Straight Using UG-51/U Flange With a 7.05 GHz to 10 GHz Frequency Range in Commercial Grade

Fairview microwave waveguide section SMF112S-12 is manufactured in an straight waveguide design. Our straight waveguide section has a waveguide size of WR-112 for side 1 and WR-112 for side 2. This WR-112 waveguide section is constructed with UG-51/U flange on side 1 and UG-51/U flange on side 2.

WR-112 waveguide section in straight design is 12 inches in length and commercial grade. This 12 inch and commercial grade waveguide section in WR-112 size and UG-51/U flange has a minimum frequency of 7.05 GHz and a maximum frequency of 10 GHz. Fairview WR-112 straight waveguide section is constructed to precise RF/microwave industry specs and you can find more waveguide section datasheet specifications above.

Fairview Microwave straight waveguide section part number SMF112S-12 is in stock at our facility. Our waveguide WR-112 section is only part of over one million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.