Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-12 Waveguide E-Bend Instrumentation Grade Using UG-387/U Flange With a 60 GHz to 90 GHz Frequency Range

SKU: SMF-12EB-001
Pricing
QUANTITYPRICE
1-9$192.86
10-24$185.15
25-99$177.43
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Type of BendE-Bend
Waveguide Size 1WR-12
Flange Size 1UG-387/U
Waveguide Size 2WR-12
Flange Size 2UG-387/U
Frequency, Min60 GHz
Frequency, Max90 GHz
Description

WR-12 Waveguide E-Bend Instrumentation Grade Using UG-387/U Flange With a 60 GHz to 90 GHz Frequency Range

Waveguide bend SMF-12EB-001 from Fairview Microwave is just one part in a large selection of our waveguide components. Fairview waveguide bend is manufactured in a E-Bend type with a WR-12 waveguide size.Our WR-12 E-Bend waveguide is constructed with a UG-387/U flange and built to precise RF / microwave / millimeter wave waveguide bend component design specifications.

This WR-12 E-Bend waveguide with UG-387/U flange from Fairview is instrumentation grade and in-stock now.Our WR-12 instrumentation grade waveguide bend has a minimum frequency of 60 GHz and a maximum frequency of 90 GHz.Additional specs on this Waveguide bend can be found on the datasheet specifications above.

E-Bend waveguide with WR-12 is part of over one million RF, microwave and millimeter wave components in stock. Our SMF-12EB-001 Wave guide bend is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other waveguide products that ship same day from our facility for all your RF/microwave waveguide component needs.