Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-22 Waveguide Power Amplifier, Q Band, 33 GHz to 50 GHz, 45 dB Gain, 20 dBm Psat, UG-383/U Flange

SKU: FMWGA3217
Pricing
QUANTITYPRICE
1-4$13,475.00
5-9$12,936.00
10-24$12,397.00
25-99$11,858.00
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Frequency, Min33 GHz
Frequency, Max50 GHz
Gain, Typ45 dB
Output at P1dB, Typ18 dBm
Input VSWR, Typ1.9:1
Output VSWR, Typ1.6:1
Voltage, DC Min5 Volts
Voltage, DC Typ8 Volts
Voltage, DC Max10 Volts
Current, DC Typ220 mA
Input Power (CW), Max5 dBm
Description

WR-22 Waveguide Power Amplifier, Q Band, 33 GHz to 50 GHz, 45 dB Gain, 20 dBm Psat, UG-383/U Flange

The FMWGA3217 is a WR-22 Waveguide Power Amplifier, operating across the Q Band from 33 GHz to 50 GHz. This 50 Ohm design exhibits impressive typcial performance which includes 45 dB gain, +18 dBm P1dB and +20 dBm Psat. Maximum RF input power (CW) is +5 dBm, and DC bias is +8 Vdc at 220 mA typ. The rugged and small size aluminum package design is gold plated with an integrated heatsink to ensure highly reliabile operation. The RF input and output ports support a UG-383/U waveguide flange pattern. Solder pins are used for DC bias voltage and ground.