To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-28 to 2.92mm Female Waveguide to Coax Adapter UG-599/U Square Cover Standard with 26.5 GHz to 40 GHz Ka Band in Aluminum, Chem Film

SKU: FMWCA1020
Pricing
QUANTITYPRICE
1-4$885.00
5-9$849.60
10-24$814.20
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 38
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMWCA1020
Datasheet
FMWCA1020
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide SizeWR-28
Flange SizeUG-599/U
Coax Connector Series2.92mm
Coax Connector GenderFemale
Waveguide Adapter StyleRight Angle
Minimum Frequency26.5 GHz
Maximum Frequency40 GHz
Maximum VSWR1.3:1
Description

WR-28 to 2.92mm Female Waveguide to Coax Adapter UG-599/U Square Cover Standard with 26.5 GHz to 40 GHz Ka Band in Aluminum, Chem Film

Fairview Microwave waveguide to coaxial adapter (also known as a waveguide coaxial transition) FMWCA1020 is manufactured with a right angle design. Right angle waveguide to coaxial adapter / transition has a waveguide size of WR-28 and square cover flange. This WR-28 waveguide to coax adapter / transition is constructed with a 2.92mm coaxial connector that is and female gender.

WR-28 waveguide to coaxial transition adapter with 2.92mm connector has a minimum frequency of 26.5 GHz and a maximum frequency of 40 GHz. Fairview WR-28 2.92mm transition adapter for coax is designed with a body material of aluminum. Our WR-28 to 2.92mm female connector waveguide to coax adapter is manufactured based on precise radio frequency industry specs and you can find more waveguide adapter / transition datasheet specifications above.

Fairview Microwave WR-28 waveguide transition adapter to coaxial 2.92mm part number FMWCA1020 is currently in stock at our location. Our right angle wave guide WR-28 to 2.92mm coaxial cable transition adapter is part of over 1 million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.