Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-28 Standard Gain Horn Antenna Operating From 26.5 GHz to 40 GHz, 10 dBi Nominal Gain, 2.92mm Female Input Connector, ProLine

SKU: FM9850B/2F-10
Pricing
QUANTITYPRICE
1-4$2,110.00
5-9$2,025.60
10-24$1,941.20
25-99$1,856.80
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 3
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FM9850B/2F-10
Datasheet
FM9850B/2F-10
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide SizeWR-28
Gain Min10
Beam Width, 3dB V54.2
Beam Width, 3dB H54.4
Frequency, Min26.5 GHz
Frequency, Max40 GHz
Description

WR-28 Standard Gain Horn Antenna Operating From 26.5 GHz to 40 GHz, 10 dBi Nominal Gain, 2.92mm Female Input Connector, ProLine

Waveguide horn with coaxial adapter transition (can also be called a waveguide horn antenna) FM9850B/2F-10 from Fairview Microwave is just one part of a large selection of our waveguide components. Our waveguide horn antenna with coax adapter transition is manufactured with a WR-28 waveguide size. Fairview WR-28 waveguide horn antenna is constructed with a 2.92mm female input connector and built to precise RF, microwave, and millimeter wave design specifications.

WR-28 waveguide antenna with 2.92mm female transition adapter from Fairview Microwave has 10 dBi of gain and is in-stock now. Our UG-599/U WR-28 10 dBi gain horn waveguide antenna has a minimum frequency of 26.5 GHz and a maximum frequency of 40 GHz. Waveguide antenna FM9850B/2F-10 that operates from 26.5 GHz – 40 GHz it is able to achieve an impressive gain of 10 dBi, is equipped with a UG-599/U WR-28 designation. This waveguide WR-28 horn antenna with UG-599/U transition has a vertical beam width of 54.2 and horizontal of 54.4 degrees at 3 dB.

Additional specs of this 10 dBi gain waveguide horn with UG-599/U input can be found on the WR-28 waveguide antenna datasheet specifications above. This waveguide horn antenna is part of over one million RF, microwave and millimeter wave components in-stock. Our part number FM9850B/2F-10 waveguide antenna horn with UG-599/U coaxial adapter is ready for same day purchase and shipping worldwide. Fairview also stocks a wide array of other waveguide antenna products that ship same-day from our warehouse for all your RF/microwave and millimeter component needs.