Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-28 Standard Gain Horn With 2.92mm Female Input and 10 dB Typical Gain Operating Within 26.5 GHz to 40 GHz Frequency Range

SKU: SMH128KR-10
DISCONTINUED PRODUCT
Replaced By: FM9850B/2F-10
Product Documents
0110
SMH128KR-10
Datasheet
SMH128KR-10
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide SizeWR-28
Gain Min10
Beam Width, 3dB V54.4
Beam Width, 3dB H54.2
Frequency, Min26.5 GHz
Frequency, Max40 GHz
Description

WR-28 Standard Gain Horn With 2.92mm Female Input and 10 dB Typical Gain Operating Within 26.5 GHz to 40 GHz Frequency Range

Waveguide horn with coaxial adapter transition (can also be called a waveguide horn antenna) SMH128KR-10 from Fairview Microwave is just one part of a large selection of our waveguide components. Our waveguide horn antenna with coax adapter transition is manufactured with a WR-28 waveguide size.

Waveguide antenna SMH128KR-10 that operates from 26.5 GHz – 40 GHz it is able to achieve an impressive gain of 10 dBi, is equipped with a WR-28 designation.

This waveguide horn antenna is part of over one million RF, microwave and millimeter wave components in-stock. Fairview also stocks a wide array of other waveguide antenna products that ship same-day from our warehouse for all your RF/microwave and millimeter component needs.