Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-28 Waveguide Standard Gain Horn Antenna Operating From 26.5 GHz to 40 GHz With a Nominal 15 dBi Gain With UG-599/U Square Cover Flange

SKU: FM9850B-15
Pricing
QUANTITYPRICE
1-4$1,400.00
5-9$1,344.00
10-24$1,288.00
25-99$1,232.00
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FM9850B-15
Datasheet
FM9850B-15
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide SizeWR-28
Frequency, Min26.5 GHz
Frequency, Max40 GHz
Description

WR-28 Waveguide Standard Gain Horn Antenna Operating From 26.5 GHz to 40 GHz With a Nominal 15 dBi Gain With UG-599/U Square Cover Flange

Waveguide horn with coaxial adapter transition (can also called a waveguide horn antenna) FM9850B-15 from Fairview Microwave is just one part in a large selection of our waveguide components. Our waveguide horn antenna with coax adapter transition is manufactured with a WR-28 waveguide size. Fairview WR-28 waveguide horn antenna is constructed with a UG-599/U connector and built to precise RF / microwave / millimeter wave waveguide antenna design specifications.

WR-28 waveguide antenna with UG-599/U adapter transition from Fairview Microwave is a 15 dB gain and in-stock now. Our UG-599/U WR-28 15 dB gain horn waveguide antenna has a minimum frequency of 26.5 GHz and a maximum frequency of 40 GHz. This waveguide WR-28 horn antenna with UG-599/U transition has a vertical beam width of and horizontal of degrees at 3 dB.

Additional specs of this 15 dB gain Waveguide horn with UG-599/U input can be found on the WR-28 waveguide antenna datasheet specifications above. This Wave guide horn antenna is part of over one million RF, microwave and millimeter wave components in-stock. Our part number FM9850B-15 Waveguide antenna horn with UG-599/U coaxial adapter is ready for same day purchase and shipping worldwide. Fairview also stocks a wide array of other waveguide antenna products that ship same-day from our warehouse for all your RF/microwave and millimeter wave WR-28 waveguide component needs.