To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Standard Gain Horn Waveguide Antenna, WR-62, 12.4 GHz to 18 GHz, Square Cover Flange, 20 dBi Nominal Gain

SKU: SH162-20
DISCONTINUED PRODUCT
Replaced By: FM9854B-20
Product Documents
0110
SH162-20
Datasheet
SH162-20
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide SizeWR-62
Frequency, Min12.4 GHz
Frequency, Max18 GHz
Beam Width V18.9
Beam Width H18.8
Description

Standard Gain Horn Waveguide Antenna, WR-62, 12.4 GHz to 18 GHz, Square Cover Flange, 20 dBi Nominal Gain

Waveguide horn with coaxial adapter transition (can also called a waveguide horn antenna) SH162-20 from Fairview Microwave is just one part in a large selection of our waveguide components. Our waveguide horn antenna with coax adapter transition is manufactured with a WR-62 waveguide size. Fairview WR-62 waveguide horn antenna is constructed with a None connector and built to precise RF / microwave / millimeter wave waveguide antenna design specifications.

WR-62 waveguide antenna with None adapter transition from Fairview Microwave is a 20 dB gain and in-stock now. Our None WR-62 20 dB gain horn waveguide antenna has a minimum frequency of 12.4 GHz and a maximum frequency of 18 GHz. This waveguide WR-62 horn antenna with None transition has a vertical beam width of 18.9 and horizontal of 18.8 degrees at 3 dB.

Additional specs of this 20 dB gain Waveguide horn with None input can be found on the WR-62 waveguide antenna datasheet specifications above. This Wave guide horn antenna is part of over one million RF, microwave and millimeter wave components in-stock. Our part number SH162-20 Waveguide antenna horn with None coaxial adapter is ready for same day purchase and shipping worldwide. Fairview also stocks a wide array of other waveguide antenna products that ship same-day from our warehouse for all your RF/microwave and millimeter wave WR-62 waveguide component needs.