Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-75 Seamless Flexible Waveguide in 12 Inch Using Square Cover Flange With a 10 GHz to 15 GHz Frequency Range

SKU: SMW75SF005-12
Pricing
QUANTITYPRICE
1-4$435.72
5-9$418.29
10-24$400.86
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Description

WR-75 Seamless Flexible Waveguide in 12 Inch Using Square Cover Flange With a 10 GHz to 15 GHz Frequency Range

Fairview Microwave SMW75SF005-12 ships same-day worldwide and is a WR-75 seamless flexible waveguide (also known as waveguide cable). Our constantly in-stock WR-75 seamless copper waveguide cables with silver plating are 12 inches long. WR-75 flexible 12” waveguide SMW75SF005-12 by Fairview Microwave is manufactured with square cover brass flanges. These high-quality 12 inch seamless flexible waveguides function up to a maximum frequency of 15 GHz. Fairview Microwave offers expert tech support help on these 10 GHz minimum to 15 GHz maximum silver-plated flexible waveguides with square cover brass flanges.

Waveguide components like SMW75SF005-12 WR-75 15 GHz 12 in. cables with high-quality neoprene sleeves, have been provided by Fairview Microwave since 1992 (Sun Moon Electronics originally). Fairview Microwave 10 GHz minimum frequency square cover brass flange 12-inch seamless waveguide cables have a one-time maximum offset rotation (or MOR) of 45° degrees/ft. Our 10 GHz to 15 GHz frequency range flexible waveguide with 45° degrees/ft MOR displays a 0.12 dB typical insertion loss, viewable here on SMW75SF005-12 PDF datasheet specification download with dimensions and CAD drawing specs on this product page.

Seamless 0.12 dB loss flexible waveguide WR-75 with 12 inches of length square cover brass flanges can be bent to E and H planes without impairing the voltage standing wave ratio (or VSWR) of 1.07:1. The one-time E-plane minimum bend radius (or MBR) for Fairview Microwave’s SMW75SF005-12 45° degrees/ft MOR copper waveguide cable is 0.79 inches with 1.58 inches H-plane MBR. Fairview Microwave WR-75 square cover flange silver-plated flexible waveguide with 0.12 dB insertion loss and 1.07:1 VSWR provides industry-leading vibration isolation with added protection and support from its highly-advanced neoprene sleeve. This WR-75 seamless flexible copper 12” long waveguide cable has a maximum input power of 1.5 kWatts and maximum peak power of 140 kWatts.

In business since 1992, Fairview Microwave supplies these rapid-shipping 12 in. 45° degrees/ft seamless waveguide cables that bend easily to fix misalignments. Our knowledgeable sales team aids in procuring SMW75SF005-12 WR-75 seamless silver-plated flexible waveguides using square cover brass flanges online or by phone. Fairview Microwave offers this WR-75 12 in. copper seamless flexible waveguide with square cover flanges covering 10 GHz to 15 GHz with SMW75SF005-12 PDF datasheet specifications with CAD drawing dimension specs download. These 0.12 dB insertion loss 15 GHz max frequency waveguide cables with 1.07:1 VSWR are great for one-stop shopping. With same business day shipping worldwide from our ISO-registered facility, you should name Fairview Microwave as your primary source for flexible waveguides.