To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-137 to Type N Female Waveguide to Coax Adapter UDR70 with 5.38 GHz to 8.17 GHz in Aluminum

SKU: FMWCA1086
Pricing
QUANTITYPRICE
1-4$177.15
5-9$170.06
10-24$162.98
25-99$155.89
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 3
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMWCA1086
Datasheet
FMWCA1086
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide SizeWR-137
Coax Connector SeriesN
Coax Connector GenderFemale
Waveguide Adapter StyleRight Angle
Minimum Frequency5.38 GHz
Maximum Frequency8.17 GHz
Maximum VSWR1.25:1
Description

WR-137 to Type N Female Waveguide to Coax Adapter UDR70 with 5.38 GHz to 8.17 GHz in Aluminum

Fairview Microwave waveguide to coaxial adapter (also known as a waveguide coaxial transition) FMWCA1086 is manufactured with a right angle design. Right angle waveguide to coaxial adapter / transition has a waveguide size of WR-137 and UDR70 flange. This WR-137 waveguide to coax adapter / transition is constructed with a N coaxial connector that is and female gender.

WR-137 waveguide to coaxial transition adapter with N connector has a minimum frequency of 5.38 GHz and a maximum frequency of 8.17 GHz. Fairview WR-137 N transition adapter for coax is designed with a body material of aluminum. Our WR-137 to N female connector waveguide to coax adapter is manufactured based on precise radio frequency industry specs and you can find more waveguide adapter / transition datasheet specifications above.

Fairview Microwave WR-137 waveguide transition adapter to coaxial N part number FMWCA1086 is currently in stock at our location. Our right angle wave guide WR-137 to N coaxial cable transition adapter is part of over 1 million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.