Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-137 Waveguide Circulator with 17 dB min Isolation from 5.38 GHz to 8.17 GHz using CPR137F Flange in Aluminum

SKU: FM-W137CR001
Pricing
QUANTITYPRICE
1-4$1,595.00
5-9$1,531.20
10-24$1,467.40
25-99$1,403.60
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Waveguide SizeWR-137
Isolation (Min)17 dB
Insertion Loss (Max)0.4 dB
Minimum Frequency5.38 GHz
Maximum Frequency8.17 GHz
Maximum VSWR1.35:1
Forward Power (CW) (Max)150 Watts
Description

WR-137 Waveguide Circulator with 17 dB min Isolation from 5.38 GHz to 8.17 GHz using CPR137F Flange in Aluminum

The FM-W137CR001 is a Waveguide Circulator offering 17 dB minimum isolation over the C band frequency range of 5.38 to 8.17 GHz. The design achieves high isolation with wide band performance and the WR-137 waveguide uses CPR137F compatible flanges on all ports and has a power rating of 150 watts (CW). Fairview Microwave offers a wide variety of circulators and waveguide circulators to fit your needs. These unique devices enable two signals to use one channel. The classic use of this three port device is for the line between an antenna and a transceiver, allowing the receive signal to come from the antenna (port 1) to the receiver (port 2) while the transmit signal goes from the transmitter (port 3) to the antenna (port 1). An isolator can be created by terminating one port into a matched load. These components can be used in antenna transmitting and receiving, radar, amplifier systems and anything that requires isolation from a signal reflection and the ability to send signals in opposite directions down a single channel. These circulators feature excellent insertion loss, high isolation and reliability.