To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-28 to 2.92mm Female End Launch Waveguide to Coax Adapter UBR320 with 26.5 GHz to 40 GHz in Brass

SKU: FMWCA1109
Pricing
QUANTITYPRICE
1-4$1,400.00
5-9$1,344.00
10-24$1,288.00
25-99$1,232.00
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 9
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMWCA1109
Datasheet
FMWCA1109
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide SizeWR-28
Coax Connector Series2.92mm
Coax Connector GenderFemale
Waveguide Adapter StyleEnd Launch
Minimum Frequency26.5 GHz
Maximum Frequency40 GHz
Maximum VSWR1.3:1
Description

WR-28 to 2.92mm Female End Launch Waveguide to Coax Adapter UBR320 with 26.5 GHz to 40 GHz in Brass

Fairview Microwave waveguide to coaxial adapter (also known as a waveguide coaxial transition) FMWCA1109 is manufactured with a end launch design. End launch waveguide to coaxial adapter / transition has a waveguide size of WR-28 and UBR320 flange. This WR-28 waveguide to coax adapter / transition is constructed with a 2.92mm coaxial connector that is and female gender.

WR-28 waveguide to coaxial transition adapter with 2.92mm connector has a minimum frequency of 26.5 GHz and a maximum frequency of 40 GHz. Fairview WR-28 2.92mm transition adapter for coax is designed with a body material of brass. Our WR-28 to 2.92mm female connector waveguide to coax adapter is manufactured based on precise radio frequency industry specs and you can find more waveguide adapter / transition datasheet specifications above.

Fairview Microwave WR-28 waveguide transition adapter to coaxial 2.92mm part number FMWCA1109 is currently in stock at our location. Our end launch wave guide WR-28 to 2.92mm coaxial cable transition adapter is part of over 1 million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.