To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-42 Waveguide Gunn Oscillator at a 24.125 GHz Center Frequency with 1 GHz Tuning Range and -98 dBc/Hz Phase Noise, K Band, UG-595/U

SKU: FMWGN1012
Pricing
QUANTITYPRICE
1-9$564.29
10-24$541.72
25-99$519.15
100-249$496.58
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMWGN1012
Datasheet
FMWGN1012
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide SizeWR-42
Center Frequency24.125 GHz
DesignMechanically Tuned
Tuning Range, Typ1 GHz
Flange Size EquivalentUG-595/U
Flange TypeSquare Cover
Description

WR-42 Waveguide Gunn Oscillator at a 24.125 GHz Center Frequency with 1 GHz Tuning Range and -98 dBc/Hz Phase Noise, K Band, UG-595/U

Fairview Microwave's FMWGN1012 Waveguide Gunn Diode Oscillator at 24.125 GHz Center Frequency with +/- 1 GHz typical Tuning Range, is in stock and ready to ship. Part No. FMWGN1012, WR42 waveguide gunn oscillator comes with a typical output power of 12.5 dBm and Frequency Stability vs Temperature Max of -0.8 MHz/°C. With a Phase Noise of -98 dBc/Hz at 100kHz offset and the Indium Phosphate (InP) Gunn Diode design, the oscillator with UG-595/U flange is far superior to GaAs counterparts, when it comes to power, efficiency, and AM noise. The mechanically tuned FMWGN1012 waveguide oscillator WR-42 with UG-595/U compatible flange and pin connector, comes with integrated heatsink to release heat buildup.

The Waveguide Gunn Oscillator has a typical Tuning Range of 1,000 Mhz, Harmonics of -20 dBc Typ, Power Stability of -0.02 dB/°C Max and SKU FMWGN1012 comes with expert technical support. Part number. FMWGN1012, in K 24.125 GHz frequency, is a solidly built WR 42, Waveguide Gunn Diode Oscillator that meets MIL-STD-202 test conditions and has an operational temperature between -40°C and 85°C. With a Bias Voltage 5 Vdc and Bias Current of 350 mA, the UG-595/U flange pin connector size WR-42 solid, high function construction can withstand shock, vibration, altitude, and humidity. Fairview's FMWGN1012 waveguide oscillator with Phase Noise -98 dBc/Hz, Harmonics -20 dBc Typ, has a Height of 1.07in, Width of 0.88in and weighs 0.0625 lbs.

With a storage range of -40°C to 100°C, Gunn Diode Applications include Aerospace and defense, Test and measurement, microwave radio systems and doppler sensors. The WR-42 Waveguide Gunn Oscillator with +/- 1 GHz Tuning Range downloadable pdf Data Sheet provides performance data, electrical and mechanical specifications as well as environmental specs in addition to FMWGN1012 features and applications. Operating in the K with a center frequency of 24.125, the waveguide oscillator with UG-595/U Flange has a minimum Tuning Range of 500 Mhz. Built tough, it passes MIL-STD-202 test conditions for Humidity -MIL-STD-202, Method 103B, Condition B; Shock - MIL-STD-202F, Method 213B, Condition B; Vibration - MIL-STD-202F, Method 204D, Condition B and Altitude - MIL-STD-202F, Method 105C, Condition B.

Fairview Microwave's knowledgeable sales team are ready to answer all your questions regarding part number FMWGN1012 mechanically tuned, 24,125 MHz Center Frequency, 1,000 MHz and 500 MHz Min Tuning Range gunn waveguide oscillator. Do you need a WR 42 UG-595/U square cover Flange pin Bias Connector Waveguide Gunn Oscillator in a hurry? No problem. Our WR-42, 24.125 GHz Center Frequency with +/- 1 GHz typical Tuning Range Gunn Oscillator ships the same day via UPS or FedEx. Order your square cover UG-595/U FMWGN1012 Flange Waveguide Gunn Oscillators online today with no MOQs (minimum order quantity).