Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

1.0mm Female (Jack) to 1.0mm Female (Jack) Adapter, Passivated Stainless Steel Body, High Temp, 1.28 VSWR

SKU: FMAD1163
Pricing
QUANTITYPRICE
1-4$2,240.00
5-9$2,150.40
10-24$2,060.80
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 10
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMAD1163
Datasheet
FMAD1163
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector Series 11.0mm
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 21.0mm
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max110 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Passivated Stainless Steel
Connector Mount Method 2None
Connector Body Material 2Passivated Stainless Steel
Description

1.0mm Female (Jack) to 1.0mm Female (Jack) Adapter, Passivated Stainless Steel Body, High Temp, 1.28 VSWR

1.0mm adapter FMAD1163 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our 1.0mm to 1.0mm adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm 1.0mm adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.28:1.

1.0mm to 1.0mm adapter is constructed with female gender on side 1 and female on side 2. FMAD1163 1.0mm female to 1.0mm female coaxial adapter from Fairview is a straight body style. This straight 1.0mm connector adapter is an in-line RF adapter design.

Fairview female 1.0mm to female 1.0mm adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight 1.0mm adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build 1.0mm coaxial cables that ship quickly from our facility for all your RF adapter component needs.