Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

0 to 10 dB Step Attenuator With a 1 dB Step BNC Female Connectors Rated Up To 2.2 GHz and Up to 2 Watts in a Rotary Design

SKU: FMAT1024
Pricing
QUANTITYPRICE
1-4$296.82
5-9$284.95
10-24$273.07
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: Call for Availability
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
DesignStep
Maximum Frequency2.2 GHz
Impedance50 Ohm
Power Maximum2 Watt
Connector Series 1BNC
Connector Gender 1Female
Connector Series 2BNC
Connector Gender 2Female
Minimum Attenuation0 dB
Description

0 to 10 dB Step Attenuator With a 1 dB Step BNC Female Connectors Rated Up To 2.2 GHz and Up to 2 Watts in a Rotary Design

Coaxial variable attenuator FMAT1024 from Fairview Microwave is manufactured in a step RF attenuator design and BNC input. This connectorized BNC step attenuator has female gender for in and out ports and 50 Ohm impedance. Our 50 Ohm BNC step attenuator is constructed to precise RF and microwave industry specifications and has a maximum attenuation value of 10 dB with a 1 dB step size.

Fairview BNC 10 dB stepped attenuator is constructed to operate up to a maximum frequency of 2.2 GHz and a maximum input power of 2 Watts. This BNC step variable attenuator is rated for a maximum VSWR of and is just one of many products in our wide selection of RF attenuators. Our radio frequency step attenuator with BNC connectors is built with aluminum body material and chem film plating; you can find more step attenuator datasheet specifications above.

Fairview Microwave BNC coaxial step attenuator part number BNC is a rotary style and in-stock. Our coaxial step attenuator is part of over one million components for RF, microwave and millimeter wave applications that are ready for same day shipment and can be shipped worldwide.