To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Absorptive SPDT Ultra-Wideband SPDT PIN Diode Switch Operating 100 MHz to 50 GHz, Up to 23 dBm, 50 nsec and 2.4mm

SKU: FMSW1113
Pricing
QUANTITYPRICE
1-4$7,425.00
5-9$7,128.00
10-24$6,831.00
25-99$6,534.00
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector SeriesField Replaceable 2.4mm
Connector GenderFemale
Switch DesignAbsorptive
Minimum Frequency100 MHz
Maximum Frequency50 GHz
Impedance50 Ohm
Maximum Input Power23 dBm
Maximum Input VSWR3:1
Maximum Insertion Loss7.5 dB
Minimum Isolation40 dB
Description

Absorptive SPDT Ultra-Wideband SPDT PIN Diode Switch Operating 100 MHz to 50 GHz, Up to 23 dBm, 50 nsec and 2.4mm

PIN diode RF switch part number FMSW1113 from Fairview Microwave is one of a huge selection of coaxial switch products supplied for radio, antenna and other types of RF components for typical use, production, laboratory test and measurement, defense / military, etc. which are specifically ready for quick shipment. Our PIN diode RF switch is manufactured in a SPDT design (single pole double throw) with Field Replaceable 2.4mm ports. Our coaxial SPDT PIN diode switch is rated for a maximum frequency of 50 GHz and a maximum power of 23 dBm.

PIN diode single pole double throw RF switch FMSW1113 from Fairview Microwave is rated for an insertion loss maximum of 7.5 dB and a minimum isolation of 40 dB. Additional SPDT PIN diode RF switch specs for this can be found on its radio frequency SPDT PIN diode switch PDF specifications datasheet above.

Fairview Microwave is where to buy a RF PIN diode switch for quick shipment worldwide because this is just one of more than a million RF parts we have available. We also stock a wide selection of other coaxial radio frequency PIN diode single pole double throw switch products that will ship the same day. RF / microwave and millimeter wave switches for radio, antenna, other types of RF component connections in typical use, production, test and measurement labs, military / defense, etc. are in stock and ship same day from our warehouse.