Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2.92mm Bias Tee from 500 MHz to 40 GHz Rated to 1000 mA and 50 Volts DC

SKU: SB4030
Pricing
QUANTITYPRICE
1-4$877.15
5-9$842.06
10-24$806.98
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 4
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
RF Port Connector Series2.92mm
DC Port Connector SeriesSolder Pin
Minimum Frequency500 MHz
Maximum Frequency40 GHz
RF Port Maximum VSWR2:1
Maximum Voltage50 Volts
Maximum DC Current1,000 mA
Description

2.92mm Bias Tee from 500 MHz to 40 GHz Rated to 1000 mA and 50 Volts DC

Bias Tee (sometimes called a bias T) SB4030 from Fairview is only one RF component of a large number of radio frequency products specifically stocked to be highly available for rapid shipment. Fairview Microwave bias tee has an 2.92mm RF port that is female gender. Our 2.92mm bias tee design is rated for a minimum frequency of 500 MHz and a maximum frquency of 40 GHz.

Fairview Microwave RF coaxial bias t / tee part number SB4030 has a Solder Pin DC port connector. This radio frequency wideband bias tee is manufactured to be rated for a max. DC voltage of 50 Volts and a max. current of 1,000 mA. Our high and low frequency bias tee with 2.92mm connector is designed with a maximum VSWR of 2:1. Additional RF specs for this Fairview Microwave component can be found on the bias tee datasheet specifications PDF above.

Our coaxial broadband bias tee is just part of more than one million RF, microwave and millimeter wave components we carry in-stock. This bias tee with 2.92mm RF port is ready to buy and be shipped worldwide. Fairview also stocks a selection of other radio frequency bias tees that ship same day from our warehouse along with rest of our RF, microwave and millimeter wave component products.