To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Male to SMA Male RA Rotary Joint

SKU: SM5288
Pricing
QUANTITYPRICE
1-9$515.00
10-24$494.40
25-99$473.80
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Replaced By: FMAD1403
Product Documents
0110
SM5288
Datasheet
SM5288
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Frequency, MinDC
Frequency, Max6 GHz
VSWR, Max1.3:1
Description