60 dB Gain High Power High Gain Amplifier at 10 Watt Psat Operating from 100 MHz to 6 GHz with SMA
SKU: FMAM5027
Key Specifications
Key Specifications. |
Frequency, Min | 100 MHz |
Frequency, Max | 6 GHz |
Gain, Min | 60 dB |
Gain Flatness | 1.25 dB |
Voltage, DC Typ | 28 Volts |
Description
60 dB Gain High Power High Gain Amplifier at 10 Watt Psat Operating from 100 MHz to 6 GHz with SMA
RF power amplifier FMAM5027 from Fairview Microwave is just one amp of a large selection of in-stock radio frequency amplifiers specifically stocked to be highly available for quick shipment. Fairview RF power amplifier is a connectorized high power version manufactured with SMA connectors and rated at 10 Watt. Our SMA high power RF amplifier design has a 60 dB minimum gain.
Fairview RF high power high gain amplifier part number FMAM5027 is rated for a gain flatness of 1.25 dB with a Psat of 40 dBm. Our radio frequency high power amplifier is constructed for a minimum frequency of 100 MHz and a maximum of 6 GHz. Additional specs on this high gain high power amplifier from Fairview Microwave can be found in the details on the RF power amplifier datasheet specifications PDF above.
Our high power high gain amplifier is part of over one million RF, microwave and millimeter wave components in stock. This high power 10 Watt RF amplifier is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other radio frequency power amplifier products that ship same day from our facility for all your RF, microwave and millimeter wave amplifier component needs.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.